COMPANY HEADER
Print Back
807900 Sleeve Bushing Coupling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 807900

Bore Inside Diameter

N/A 1.0000 in

Bore Outside Diameter

N/A 1.6250 in

Bore Length

N/A 7.3100 in

Bore Style

N/A Straight Shaft

For Use With

N/A M-800 Series Clutches MW Series Clutches

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 4.00 lb

Features & Benefits

Features & Benefits

N/A Includes shaft key and longer set screws

General Information

General Information

N/A Used on short shafts when clutch set screw end faces away from motor/reducer. Do not put over hung loads beyond the end of the supporting motor/reducer shaft. Most commonly used when putting a coupling on the clutch to connect two shafts.