COMPANY HEADER
Print Back
964420 SC100 Conditioner Signal
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964420

Function

N/A Amplifier - Sensor Signal

Direct Current (DC) Input Voltage at 500 Milliampere (mA)

N/A 24 V

For Use With

N/A Tension Control Systems

Inputs

N/A Most Types of sensors including Linear Variable Differential Transformer (LVDT), Strain Gage, Infrared, Ultrasonic, and others

Mounting Type

N/A DIN Rail

Number of Sensors

N/A 2 Independent Channels that can be Summed

Open or Enclosed Design

N/A Enclosed

Outputs

N/A 0 to 10 VDC, 4 to 20 mA for Controller and ± 5 to 15 V Adjustable for Sensor Excitation

Parts Category

N/A Controls Panels Sensors

Rating

N/A Electrical Testing Laboratories (ETL) European Conformity (CE)

Series

N/A SC100

Temperature Range

N/A 32 to 122 ºF