COMPANY HEADER
Print Back
854000 Manual Control Panel
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 854000

Cv Factor

N/A 0.266

Function

N/A Single Stage Control Panel

For Use With

N/A Pneumatic Control Systems

Mounting Type

N/A Surface Mount

Open or Enclosed Design

N/A Enclosed

Operating Pressure Range

N/A 5 to 125 psi

Orifice Size

N/A 0.094 in

Parts Category

N/A Controls Panels Sensors

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A A/C Control Panel

Temperature Range

N/A 180 ºF

Weight

N/A 2.5 lb

General Information

General Information

N/A Includes regulator, pressure gauge, and main toggle switch enclosed in a panel.