COMPANY HEADER
Print Back
964357 TC680A, Controller, Tension, ENGL
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964357

Alternating Current (AC) Input Voltage at 50/60 Hertz (Hz) and 1.6 Ampere (A)

N/A 100 to 240 V

Inputs

N/A Auto/Manual External Setpoint Load Cell 2 Channels Run/Stop

For Use With

N/A Pneumatic Clutches and Brakes

UPC Code

N/A 662284343930

Open or Enclosed Design

N/A Enclosed

Outputs

N/A Analog: Control 4 to 20 mA and 0 to 10 VDC, Display 0 to 24 VDC and 0 to 1 mA, Recorder 0 to 10 VDC

Parts Category

N/A Controls Panels Sensors

Rating

N/A European Conformity (CE)

Temperature Range

N/A 32 to 122 ºF

Features & Benefits

Features & Benefits

N/A Analog Display, Surface Mount