COMPANY HEADER
Print Back
912731 Actuator, Linear, 600 lb
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 912731

Maximum Actuator Unloaded Velocity

N/A 0.35 in/s

Function

N/A Linear Actuators

Input Voltage at 4.5 Ampere (A)

N/A 24 V

Output Force

N/A 600 lb2669 N

Parts Category

N/A Alignment Systems Web Guide

Rating

N/A European Conformity (CE) Ingress Protection (IP51) Restriction of Hazardous Substances (RoHS)

Series

N/A Linear Actuator

Stroke Length

N/A 6.00 in

Weight

N/A 6.00 lb

For Use With

N/A Web Guide Systems