COMPANY HEADER
Print Back
807640 Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 807640

Model Number

N/A M-800

Approximate Clutch Facing Life

N/A 1225 hp·hr

Backlash

N/A 0.36 º

Bore Size

N/A 1.6250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 1.500 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 0.644 in³

Clutch Air Chamber Volume when Worn Out

N/A 2.000 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 30.63 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 110000 ft·lb

Clutch Peak Thermal Input Rate

N/A 27.60 hp

Clutch Response Factor

N/A 0.119

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 2-B Sheave

Sheave Pitch Diameter

N/A 6.80 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 1.00 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 8.06 in

Overall Length

N/A 7.31 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 63.28 lb/in²

Weight

N/A 42.50 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 1365 lb·in

Transmitted Power

N/A Up to 10 hp

General Information

General Information

N/A Static torque up to 1365 lb·in at 80 psi, maximum speed 1800 rpm, transmitted horsepower up to 10 hp, continuous thermal dissipation up to 1 hp, bores up to 1.625". Features sealed ball bearings, and splined hub. Available in pilot mount, integral sheave, and coupling models. Optional disc and caliper brake turns some models into clutch-brakes. This clutch's bore can be reduced with bushings found in accessories. This unit has shielded bearings.