COMPANY HEADER
Print Back
810900 XHW 8.0" OD Sheave Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 810900

Model Number

N/A XHW

Approximate Clutch Facing Life

N/A 4540 hp·hr

Bore Size

N/A 2.3750 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 2.250 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 2.152 in³

Clutch Air Chamber Volume when Worn Out

N/A 9.856 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 66.76 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 200000 ft·lb

Clutch Peak Thermal Input Rate

N/A 60.10 hp

Clutch Response Factor

N/A 0.397

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 5-5V Sheave

Sheave Outside Diameter

N/A 8.00 in

Drive Inertia

N/A 966.52 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1200 rpm

Maximum Continuous Thermal Dissipation

N/A 2.25 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 8 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 11.06 in

Overall Length

N/A 10.25 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 272.98 lb/in²

Weight

N/A 100.00 lb

General Information

General Information

N/A Torque up to 5000 lb·in. at 80 psi. maximum speed 1200 rpm, transmitted power up to 50 hp, continuous thermal dissipation up to 2.25 hp. Features sealed ball bearings and splined hub. Available in pilot mount, integral sheave, and coupling models. This clutch's bore can be reduced with bushings found in accessories.