COMPANY HEADER
Print Back
964405 FMCE-625 OPS
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964405

Approximate Clutch Facing Life

N/A 190 hp·hr

Bore Size

N/A 5/8 in

Bore Type

N/A Straight

Clutch Air Chamber Volume when New

N/A 1.299 in³

Clutch Air Chamber Volume when Worn Out

N/A 1.890 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Type

N/A Friction Clutch

Cv Factor

N/A 0.120

Design

N/A Enclosed

Drive Inertia

N/A 1.49 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Input Shaft Diameter

N/A 0.625 in

UPC Code

N/A 662284236867

Maximum Speed

N/A 1800 rpm

Maximum Clutch Continuous Thermal Dissipation

N/A 0.14 hp

Maximum Pressure

N/A 80 psi

Maximum Static Clutch Torque

N/A 190 in·lb

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Flange/Foot Mounted

Number of Engagement Positions

N/A Unlimited

Output Shaft Diameter

N/A 0.625 in

Overhung Load Capacity

N/A 92 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 1.18 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 26 lb

Features & Benefits

Features & Benefits

N/A
  • Air Engaged, NEMA C-Faced, Flange Mounted, Enclosed, Electronic Over Load Protection Systems
  • Unlike Most Torque Limiters The FMCE OPS can Engage at Differential Speeds