COMPANY HEADER
Print Back
827264 FMCE-875 0.875", BISSC.
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827264

Model Number

N/A FMCE-875 BISSC

Approximate Clutch Facing Life

N/A 290 hp·hr

Bore Size

N/A 0.8750 in

Bore Type

N/A Finished with Keyway and 1 Setscrew

Clutch Air Chamber Volume when New

N/A 1.493 in³

Clutch Air Chamber Volume when Worn Out

N/A 2.145 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 12.84 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 11.60 hp

Clutch Response Factor

N/A 0.065

Clutch Type

N/A Friction Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Flange Mount

Drive Inertia

N/A 6.20 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Nickel Plated

Frame Size

N/A 143TC 145TC

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 0.18 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Flange/Foot Mounted

Overall Diameter

N/A 7.81 in

Overall Length

N/A 5.86 in

Overhung Load Capacity

N/A 195 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) National Electrical Manufacturers Association (NEMA) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 7.10 lb/in²

Weight

N/A 42.38 lb

General Information

General Information

N/A Air Engaged, NEMA C-Faced, Flange Mounted, Enclosed, Clutch. BISSC certified for food processing environments.