COMPANY HEADER
Print Back
927200
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 927200

Model Number

N/A STC600

Approximate Clutch Facing Life

N/A 572 hp·hr

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Category

N/A Multiple Caliper Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 16.97 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 17.00 hp

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 18.72 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 1.10 hp

Maximum Dynamic Torque - Large Pistons

N/A 240 in·lb

Maximum Dynamic Torque - Medium Pistons

N/A 180 in·lb

Maximum Dynamic Torque - Small Pistons

N/A 105 in·lb

Maximum Dynamic Torque Capacity

N/A 525 in·lb

Maximum Dynamic Torque with All Calipers

N/A 525 in·lb

Maximum Number of Calipers

N/A 3

Minimum Sprocket Size

N/A 35/52T 40/39T 50/31T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 6.00 in

Overall Length

N/A 6.78 in

Pilot Diameter

N/A 3.5000 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 1/4-20 Bolts at 60º on a 4.000 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Plastic Tubing Port Size

N/A 5/32 in

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 19.15 lb/in²

Weight

N/A 18 lb

General Information

General Information

N/A Port will accept 5/32 in. plastic tubing.