COMPANY HEADER
Print Back
802865 F-450 0.875" LCO Special
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 802865

Model Number

N/A F-450

Approximate Clutch Facing Life

N/A 345 hp·hr

Bore Size

N/A 0.8750 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 0.750 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 0.266 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.695 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Green

Clutch Facing Effective Area

N/A 11.93 in²

Clutch Facing Type

N/A Low Coefficient

Clutch Heat Sink Capacity

N/A 30000 ft·lb

Clutch Peak Thermal Input Rate

N/A 10.70 hp

Clutch Response Factor

N/A 0.049

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 4.79 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.30 hp

Maximum Dynamic Torque Capacity

N/A 36 in·lb

Minimum Sprocket Size

N/A 25/48T 35/32T 40/25T 50/21T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 4.56 in

Overall Length

N/A 4.75 in

Pilot Diameter

N/A 2.5000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90º on a 3.000 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 4.79 lb/in²

Weight

N/A 9 lb

Duty Type

N/A Light Duty

General Information

General Information

N/A Light-duty air cooled clutch for narrow range tension control applications. Precision friction interface for reduced torque pulsation, and a special air chamber to reduce torque output by 50% for improved control. Can be configured as a Clutch-Brake with disc and caliper listed in accessories.