COMPANY HEADER
Print Back
964409 FMCG1125 x 1.1250" Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964409

Model Number

N/A FMCE-1125

Approximate Clutch Facing Life

N/A 575 hp·hr

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 1 Setscrew

Clutch Air Chamber Volume when New

N/A 2.610 in³

Clutch Air Chamber Volume when Worn Out

N/A 3.738 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 23.45 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 21.10 hp

Clutch Response Factor

N/A 0.112

Clutch Type

N/A Friction Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Flange Mount

Drive Inertia

N/A 24.20 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Frame Size

N/A 182TC 184TC

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 0.33 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Flange/Foot Mounted

Overall Diameter

N/A 9.63 in

Overall Length

N/A 7.99 in

Overhung Load Capacity

N/A 240 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 30.30 lb/in²

Weight

N/A 68.00 lb

General Information

General Information

N/A FMCE Flange Mounted Clutches are excellent in hostile, dirty environments where only a clutch is required. The totally enclosed design functions perfectly in areas where dirt, dust, moisture or other contaminants interfere.