COMPANY HEADER
Print Back
950361 H-1000 19 mm Blank, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 950361

Model Number

N/A H-1000

Approximate Clutch Facing Life

N/A 2287 kW·hr

Bore Size

N/A 19 to 50 mm

Clutch Air Chamber Volume when New

N/A 33.462 cm³

Clutch Air Chamber Volume when Worn Out

N/A 10.320 cm³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 324.30 cm²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 312000 J

Clutch Peak Thermal Input Rate

N/A 33.70 kW

Clutch Response Factor

N/A 0.230

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 1254.15 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 1.68 kW

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 0.3 bar

Minimum Sprocket Size

N/A 100/27T 80/35T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 255.5 mm

Overall Length

N/A 215.9 mm

Pilot Diameter

N/A 120 mm

Pilot or Drive Flange Bolt Circle Data

N/A 4, M10 Bolts at 90º on a 144 mm Circle

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 527.79 kg/cm²

Static Torque Capacity

N/A Up to 455 N·m

Weight

N/A 65.00 lb

Transmitted Power

N/A Up to 18.6 kW

General Information

General Information

N/A Pilot mount clutches accept customer supplied pulleys or sprockets. Static torque up to 455 Nm, maximum speed 1800 rpm, transmitted power up to 18.6 kW, continuous thermal dissipation up to 1.68 kW, bores up to 50 mm. Features sealed ball bearings, and splined hub. Available in pilot mount models only. Unit comes unassembled for hub machining.