COMPANY HEADER
Print Back
964149 DFC-1650 Clutch, 3.375" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964149

Model Number

N/A DFC-1650

Approximate Clutch Facing Life

N/A 10625 hp·hr

Bore Size

N/A 3.3750 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 22.150 in³

Clutch Air Chamber Volume when Worn Out

N/A 50.455 in³

Clutch Category

N/A Dual Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 227.00 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 870000 ft·lb

Clutch Peak Thermal Input Rate

N/A 204.00 hp

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1200 rpm

Maximum Continuous Thermal Dissipation

N/A 8.00 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 10 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 18.85 in

Overall Length

N/A 19.27 in

Pilot Diameter

N/A 9.2500 in

Pilot or Drive Flange Bolt Circle Data

N/A 12, 1/2-13 Bolts at 30º on a 10.375 in. Circle

Port Size

N/A 3/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 275.00 lb

General Information

General Information

N/A Torque at 80 psi: (DFC-1650) 36,000 lb·in., (DFC-2200) 66,800 lb·in. Maximum operation speed: (DFC-1650) 1200 rpm, (DFC-2200) 900 rpm. Transmitted horsepower up to 250. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. Sheaves are sold separately.