COMPANY HEADER
Print Back
964151 DFC-2200 Clutch, 3.375" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964151

Model Number

N/A DFC-2200

Approximate Clutch Facing Life

N/A 15450 hp·hr

Bore Size

N/A 3.3750 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 26.071 in³

Clutch Air Chamber Volume when Worn Out

N/A 59.963 in³

Clutch Category

N/A Dual Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 330.00 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 1187000 ft·lb

Clutch Peak Thermal Input Rate

N/A 297.00 hp

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 900 rpm

Maximum Continuous Thermal Dissipation

N/A 10.00 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 10 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 24.50 in

Overall Length

N/A 21.21 in

Pilot Diameter

N/A 10.2000 in

Pilot or Drive Flange Bolt Circle Data

N/A 8, 1/2-13 Bolts at 45º on a 11.327 in. Circle

Port Size

N/A 3/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 460.00 lb

General Information

General Information

N/A Torque at 80 psi: (DFC-1650) 36,000 lb·in., (DFC-2200) 66,800 lb·in. Maximum operation speed: (DFC-1650) 1200 rpm, (DFC-2200) 900 rpm. Transmitted horsepower up to 250. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. Sheaves are sold separately.