Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801687 |
Model Number |
N/A FMCBE-8-42 |
Approximate Clutch Facing Life |
N/A 457 kW·hr |
Bore Size |
N/A 42 mm |
Bore Type |
N/A Finished with Keyway and 1 Setscrew |
Clutch Air Chamber Volume when New |
N/A 62.400 cm³ |
Clutch Air Chamber Volume when Worn Out |
N/A 96.250 cm³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Purple |
Clutch Facing Effective Area |
N/A 197.60 cm² |
Clutch Facing Type |
N/A High Coefficient |
Clutch Peak Thermal Input Rate |
N/A 20.90 kW |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Enclosed |
Drive Arrangement |
N/A Flange Mount |
Drive Inertia |
N/A 180.27 kg·cm² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Frame Size |
N/A 160M |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 1500 rpm |
Maximum Continuous Thermal Dissipation |
N/A 0.33 kW |
Maximum Pressure |
N/A 6.0 bar |
Minimum Engagement Pressure |
N/A 0.3 bar |
Mounting Configuration |
N/A Flange/Foot Mounted |
Overall Diameter |
N/A 330.0 mm |
Overall Length |
N/A 149.0 mm |
Port Size |
N/A 1/8 in |
Port Type |
N/A British Standard Pipe Taper (BSPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 204.85 kg/cm² |
Weight |
N/A 155.00 lb |
General Information |
N/A Metric Flange Mounted Clutch-Brakes are available in both an open and an enclosed design. The Open Design promotes improved air circulation for longer life and greater operating efficiency. The enclosed design keeps dirt, dust, moisture and other contaminants out and worn friction material from escaping. These clutch-brakes mount directly to IEC-B5 frame sizes 71A to 160M. |