COMPANY HEADER
Print Back
962200 DPC-13T Clutch, 3.5000" Clutches
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 962200

Model Number

N/A DPC-13T

Approximate Clutch Facing Life

N/A 9827 hp·hr

Bore Size

N/A 1.0000 to 3.5000 in

Bore Type

N/A Quick-Detach (QD) Bushed

Bushing Details

N/A Accepts Quick Disconnect F-style bushings ranging from 1.000 to 3.500 in. (Sold Separately).

Bushing Series

N/A F

Clutch Air Chamber Volume when New

N/A 4.826 in³

Clutch Air Chamber Volume when Worn Out

N/A 19.525 in³

Clutch Category

N/A Dual Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 145.00 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 690000 ft·lb

Clutch Peak Thermal Input Rate

N/A 131.00 hp

Clutch Response Factor

N/A 0.702

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 2635.00 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1200 rpm

Maximum Continuous Thermal Dissipation

N/A 8.00 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Minimum Sprocket Size

N/A 100/27T 120/23T 140/21T 160/19T 80/33T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 15.75 in

Overall Length

N/A 13.63 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2001.60 lb/in²

Weight

N/A 200.00 lb

General Information

General Information

N/A Torque at 80 psi: (DPC-9T) 5500 lb·in., (DPC-11T) 11,000 lb·in., (DPC-13T) 18,000 lb·in., (DPC-15T) 36,000 lb·in. Maximum operation speed: (DPC-9T) 2200 rpm, (DPC-11T) 1800 rpm, (DPC-13T) 1200 rpm, (DPC-15T) 900 rpm. Transmitted horsepower from 5.0-150. For through shaft mounting consult user manual for shaft drilling instructions. Not designed for vertical applications. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. Sheaves are sold separately.