COMPANY HEADER
Print Back
802871 B-275 0.500", Pilot Mount
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 802871

Model Number

N/A B-275

Approximate Clutch Facing Life

N/A 33 hp·hr

Bore Size

N/A 1/2 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 0.201 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.630 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 4.173 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 5650 ft·lb

Clutch Peak Thermal Input Rate

N/A 3.80 hp

Clutch Response Factor

N/A 0.038

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 0.86 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.13 hp

Maximum Dynamic Torque Capacity

N/A 85 in·lb

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 8 psi

Minimum Sprocket Size

N/A 25/40T 35/28T 40/22T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 2.89 in

Overall Length

N/A 3.51 in

Pilot Diameter

N/A 2.1250 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, #10-32 Screws at 90º on a 2.437 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.98 lb/in²

Weight

N/A 3.500 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 100 lb·in

Transmitted Power

N/A Up to 1.0 hp

General Information

General Information

N/A Static torque up to 100 lb·in at 80 psi, maximum speed 3600 rpm, transmitted power up to 1.0 hp, continuous thermal dissipation up to 0.13 hp, bores up to 0.625". Features sealed, ball bearings and splined hub. Available in pilot mount, integral sheave, and coupling models. Adaptor listed under accessories allows use as a Brake. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings.