COMPANY HEADER
Print Back
810031 H-1000 1.875", 3-B, 7.40" PD, LCO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 810031

Model Number

N/A H-1000

Approximate Clutch Facing Life

N/A 4600 hp·hr

Backlash

N/A 0.21 º

Bore Size

N/A 1.8750 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 1.750 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 1.246 in³

Clutch Air Chamber Volume when Worn Out

N/A 5.248 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Green

Clutch Facing Effective Area

N/A 50.27 in²

Clutch Facing Type

N/A Low Coefficient

Clutch Heat Sink Capacity

N/A 230000 ft·lb

Clutch Peak Thermal Input Rate

N/A 45.20 hp

Clutch Response Factor

N/A 0.230

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 3-B Sheave

Sheave Pitch Diameter

N/A 7.40 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 2.25 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 10.06 in

Overall Length

N/A 8.50 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 180.44 lb/in²

Weight

N/A 72.00 lb

General Information

General Information

N/A Air engaged straight bore shaft mounted clutch with sealed bearings. This clutch's bore can be reduced with the bushings found in accessories.