COMPANY HEADER
Print Back
923606 LSCC-44 1.250" Bore Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 923606

Model Number

N/A LSCC-44

Bore Size

N/A 1-1/4 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Category

N/A Multiple Disc Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Response Factor

N/A 0.108

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed at 40 Pound per Square Inch (psi)

N/A 750 rpm

Maximum Speed at 50 Pound per Square Inch (psi)

N/A 450 rpm

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 350 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 300 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 250 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 5.90 in

Overall Length

N/A 5.33 in

Pilot Diameter

N/A 3.7500 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90ยบ on a 4.155 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 13.76 lb

Duty Type

N/A Heavy Duty

General Information

General Information

N/A Multi plate clutch for conveyors and other high torque low RPM applications, heavy-duty output bearings. Splined hub minimizes binding that can cause problems with competitive hex driven products.