COMPANY HEADER
Print Back
950709 B-275 15 mm Bore, Pilot MT
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 950709

Model Number

N/A B-275

Approximate Clutch Facing Life

N/A 68 kW·hr

Bore Size

N/A 15 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 3.294 mm³

Clutch Air Chamber Volume when Worn Out

N/A 5.269 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Blue

Clutch Facing Effective Area

N/A 26.90 cm²

Clutch Facing Type

N/A Ultra Low Coefficient

Clutch Heat Sink Capacity

N/A 7660 J

Clutch Peak Thermal Input Rate

N/A 2.80 kW

Clutch Response Factor

N/A 0.038

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 2.52 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.10 kW

Minimum Sprocket Size

N/A 25/40T 35/28T 40/22T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 73.4 mm

Overall Length

N/A 89.1 mm

Pilot Diameter

N/A 54 mm

Pilot or Drive Flange Bolt Circle Data

N/A 4, M5 Screws at 90º on a 63 mm Circle

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.87 kg/cm²

Weight

N/A 3.500 lb

Duty Type

N/A Light Duty

General Information

General Information

N/A Light-duty air cooled clutches for narrow range tension control applications. Adaptor listed under accessories allows use as a Brake. Special ultra low coefficient facing for reduced torque output, smoother operation at low differential RPM's, and long life.