Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 923576 |
Model Number |
N/A LSCC-54 |
Bore Size |
N/A 1-1/2 in |
Bore Type |
N/A Finished with Keyway and 3 Setscrews |
Clutch Air Chamber Volume when New |
N/A 3.836 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 6.260 in³ |
Clutch Category |
N/A Multiple Disc Clutch |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 16.35 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Machined Aluminum |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed at 40 Pound per Square Inch (psi) |
N/A 750 rpm |
Maximum Speed at 50 Pound per Square Inch (psi) |
N/A 450 rpm |
Maximum Speed at 60 Pound per Square Inch (psi) |
N/A 350 rpm |
Maximum Speed at 70 Pound per Square Inch (psi) |
N/A 300 rpm |
Maximum Speed at 80 Pound per Square Inch (psi) |
N/A 250 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 5 psi |
Minimum Sprocket Size |
N/A 25/74T 35/50T 40-41/38T 50/32T 60/27T 80/21T |
Mounting Configuration |
N/A Shaft Mounted |
Overall Diameter |
N/A 5.73 in |
Overall Length |
N/A 6.30 in |
Pilot Diameter |
N/A 4.0000 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 5/16-18 Bolts at 90º on a 4.750 in. Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 7.34 lb/in² |
Weight |
N/A 18.95 lb |
Static Torque at 80 Pound per Square Inch (psi) |
N/A Up to 4000 lb·in |
General Information |
N/A LSCC multi-disc pilot mount clutches provide big torque in a small economical package. Available in 3 sizes with static torque up to 4000 lb·in at 80 psi, and bores up to 1.5 in. Maximum speed is dependent on the air pressure/torque setting. Pilot accepts pulleys, sprockets, and Nexen couplings. Ideal for conveyors and other high torque, low RPM applications. Splined hub minimizes binding that can cause problems with competitive hex driven products. |