COMPANY HEADER
Print Back
801918 FMCE-625 0.625", LCO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801918

Model Number

N/A FMCE-625

Approximate Clutch Facing Life

N/A 380 hp·hr

Bore Size

N/A 5/8 in

Bore Type

N/A Finished with Keyway and 1 Setscrew

Clutch Air Chamber Volume when New

N/A 1.299 in³

Clutch Air Chamber Volume when Worn Out

N/A 1.890 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Green

Clutch Facing Effective Area

N/A 7.66 in²

Clutch Facing Type

N/A Low Coefficient

Clutch Peak Thermal Input Rate

N/A 6.90 hp

Clutch Response Factor

N/A 0.055

Clutch Type

N/A Friction Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Flange Mount

Drive Inertia

N/A 1.49 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Frame Size

N/A 56C

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 0.14 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Flange/Foot Mounted

Overall Diameter

N/A 6.50 in

Overall Length

N/A 5.55 in

Overhung Load Capacity

N/A 92 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 1.18 lb/in²

Weight

N/A 22.500 lb

General Information

General Information

N/A FMCBE Flange Mounted Clutch-Brakes are designed for controlled starts and stops in hostile, dirty environments. Totally enclosed design prevents contaminants from interfering with operation of the units while keeping worn friction material from escaping into the environment. Flange mounts directly to motors and reducers. Compatible with C-face motors up to 20 HP. Optional Foot Mount is available for belt drive applications. Optional Input Unit allows you to incorporate pulleys or couplings into your application.