COMPANY HEADER
Print Back
802823 F-450 0.875", 1-3V, 4.50" OD
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 802823

Model Number

N/A F-450

Approximate Clutch Facing Life

N/A 700 hp·hr

Bore Size

N/A 0.8750 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 0.266 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.695 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Blue

Clutch Facing Effective Area

N/A 11.93 in²

Clutch Facing Type

N/A Polytetrafluoroethylene (PTFE) (Very Low) Coefficient

Clutch Heat Sink Capacity

N/A 30000 ft·lb

Clutch Peak Thermal Input Rate

N/A 5.00 hp

Clutch Response Factor

N/A 0.049

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 1-3V Sheave

Sheave Outside Diameter

N/A 4.50 in

Drive Inertia

N/A 4.79 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.15 hp

Maximum Dynamic Torque Capacity

N/A 48 in·lb

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 4.56 in

Overall Length

N/A 4.75 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 4.79 lb/in²

Weight

N/A 11.56 lb

Duty Type

N/A Light Duty

General Information

General Information

N/A Light-duty air cooled clutch for narrow range tension control applications. Special PTFE facing for reduced torque output, smoother operation at low differential RPM's, and very long life.