COMPANY HEADER
Print Back
810068 H-1000 1.6875", Pilot Mount
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 810068

Model Number

N/A H-1000

Approximate Clutch Facing Life

N/A 1840 hp·hr

Backlash

N/A 0.21 º

Bore Size

N/A 1.6875 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 1.246 in³

Clutch Air Chamber Volume when Worn Out

N/A 5.248 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Purple

Clutch Facing Effective Area

N/A 50.27 in²

Clutch Facing Type

N/A High Coefficient

Clutch Heat Sink Capacity

N/A 230000 ft·lb

Clutch Peak Thermal Input Rate

N/A 45.20 hp

Clutch Response Factor

N/A 0.230

Clutch Type

N/A Friction Clutch

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 8.000 in

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 428.77 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 2.25 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Minimum Sprocket Size

N/A 100/20T 40/45T 50/37T 60/31T 80/24T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 10.06 in

Overall Length

N/A 8.50 in

Pilot Diameter

N/A 4.8750 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 3/8-16 Bolts at 90º on a 5.625 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 180.44 lb/in²

Weight

N/A 64.68 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 3920 lb·in

Transmitted Power

N/A Up to 25 hp

General Information

General Information

N/A Air engaged straight bore shaft mounted clutch with sealed bearings. Static torque up to 3920 lb·in at 80 psi, maximum speed 1800 rpm, transmitted power up to 25 hp, continuous thermal dissipation up to 2.25 hp, bores up to 1.938". Features sealed ball bearings, and splined hub. Available in pilot mount, integral sheave, and coupling models. Optional disc and caliper brake turns some models into clutch-brakes. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. Can be configured as a driving shaft mounted Clutch-Brake, with disc and caliper listed in accessories.