COMPANY HEADER
Print Back
923562 LSCC-44 1.125" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 923562

Model Number

N/A LSCC-44

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 2.399 in³

Clutch Air Chamber Volume when Worn Out

N/A 4.516 in³

Clutch Category

N/A Multiple Disc Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 24.36 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Response Factor

N/A 0.108

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 6.46 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed at 40 Pound per Square Inch (psi)

N/A 750 rpm

Maximum Speed at 50 Pound per Square Inch (psi)

N/A 450 rpm

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 350 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 300 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 250 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Minimum Sprocket Size

N/A 25/60T 35/40T 40/31T 50/25T 60/22T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 4.56 in

Overall Length

N/A 5.02 in

Pilot Diameter

N/A 3.000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90º on a 3.500 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.54 lb/in²

Weight

N/A 10.63 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 4000 lb·in

General Information

General Information

N/A LSCC multi-disc pilot mount clutches provide big torque in a small economical package. Available in 3 sizes with static torque up to 4000 lb·in at 80 psi, and bores up to 1.5 in. Maximum speed is dependent on the air pressure/torque setting. Pilot accepts pulleys, sprockets, and Nexen couplings. Ideal for conveyors and other high torque, low RPM applications. Splined hub minimizes binding that can cause problems with competitive hex driven products.