COMPANY HEADER
Print Back
923565 LSCC-32 0.750" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 923565

Model Number

N/A LSCC-32

Bore Size

N/A 3/4 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 0.762 in³

Clutch Air Chamber Volume when Worn Out

N/A 1.971 in³

Clutch Category

N/A Multiple Disc Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 0.67 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed at 40 Pound per Square Inch (psi)

N/A 1000 rpm

Maximum Speed at 50 Pound per Square Inch (psi)

N/A 800 rpm

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 550 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 400 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 300 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Minimum Sprocket Size

N/A 25/48T 35/33T 40/26T 50/21T 60/18T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 3.48 in

Overall Length

N/A 4.30 in

Pilot Diameter

N/A 2.5000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90º on a 3.000 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.62 lb/in²

Weight

N/A 5.75 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 4000 lb·in

General Information

General Information

N/A LSCC multi-disc pilot mount clutches provide big torque in a small economical package. Available in 3 sizes with static torque up to 4000 lb·in at 80 psi, and bores up to 1.5 in. Maximum speed is dependent on the air pressure/torque setting. Pilot accepts pulleys, sprockets, and Nexen couplings. Ideal for conveyors and other high torque, low RPM applications. Splined hub minimizes binding that can cause problems with competitive hex driven products.