COMPANY HEADER
Print Back
923569 LSCC-44 1.188 Bore, #60/21
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 923569

Model Number

N/A LSCC-44

Bore Size

N/A 1.1875 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 2.399 in³

Clutch Air Chamber Volume when Worn Out

N/A 4.516 in³

Clutch Category

N/A Multiple Disc Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 24.36 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Response Factor

N/A 0.108

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 60/21T Single Row Sprocket

Drive Inertia

N/A 6.46 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Machined Aluminum

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed at 40 Pound per Square Inch (psi)

N/A 750 rpm

Maximum Speed at 50 Pound per Square Inch (psi)

N/A 450 rpm

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 350 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 300 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 250 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 4.56 in

Overall Length

N/A 6.45 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.54 lb/in²

Weight

N/A 10 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 4000 lb·in

General Information

General Information

N/A LSCC multi-disc single-plate sprocket clutches provide big torque in a small economical package. Available in 3 sizes with static torque up to 4000 lb·in at 80 psi and bores up to 1.5 in. Maximum speed is dependent on the air pressure/torque setting. Single plate sprockets available up to 80 pitch. Ideal for conveyors and other low RPM applications. Splined hub minimizes binding that can cause problems with competitive hex driven products.