COMPANY HEADER
Print Back
950159 L-600 30 mm Bore, Pilot MOU
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 950159

Model Number

N/A L-600

Approximate Clutch Facing Life

N/A 960 kW·hr

Bore Size

N/A 30 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 5.360 cm³

Clutch Air Chamber Volume when Worn Out

N/A 14.010 cm³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Blue

Clutch Facing Effective Area

N/A 120.10 cm²

Clutch Facing Type

N/A Ultra Low Coefficient

Clutch Heat Sink Capacity

N/A 81000 J

Clutch Peak Thermal Input Rate

N/A 12.50 kW

Clutch Response Factor

N/A 0.060

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 80.35 kg·cm²

Engagement

N/A Air Engaged

Release

N/A None

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.56 kW

Minimum Sprocket Size

N/A 35/40T 40/30T 50/25T 60/21T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 6.06 in

Overall Length

N/A 5.56 in

Pilot Diameter

N/A 75 mm

Pilot or Drive Flange Bolt Circle Data

N/A 4, M6 Bolts at 90º on a 90 mm Circle

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 47.17 kg/cm²

Weight

N/A 17.00 lb

Transmitted Power

N/A Up to 7.5 kW

Static Torque Capacity at 5.5 bar

N/A Up to 58.5 N·m

General Information

General Information

N/A Static torque up to 58.5 Nm at 5.5 bar, maximum speed 3600 rpm, transmitted power up to 7.5 kW, continuous thermal dissipation 0.56 kW, bores up to 30 mm. Features sealed ball bearings and splined hub. Available in pilot mount models only. Special ultra low coefficient facing for reduced torque output, smoother operation at low differential RPM's, and very long life. Can be configured as a clutch-brake with disc and caliper listed under accessories in left column.