COMPANY HEADER
Print Back
950706 B-275 16 mm Bore, Pilot MT, Metric, NSB
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 950706

Model Number

N/A B-275

Approximate Clutch Facing Life

N/A 25 kW·hr

Bore Size

N/A 16 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 3.290 cm³

Clutch Air Chamber Volume when Worn Out

N/A 10.320 cm³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 7.50 cm²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 7660 J

Clutch Peak Thermal Input Rate

N/A 2.80 kW

Clutch Response Factor

N/A 0.038

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 2.50 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.10 kW

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 0.3 bar

Minimum Sprocket Size

N/A 25/40T 35/28T 40/22T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 73.4 mm

Overall Length

N/A 89.2 mm

Pilot Diameter

N/A 54 mm

Pilot or Drive Flange Bolt Circle Data

N/A 4, M5 Bolts at 90º on a 63 mm Circle

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.87 kg/cm²

Weight

N/A 3.600 lb

Transmitted Power

N/A Up to 0.75 hp

Static Torque Capacity at 5.5 bar

N/A 11.3 N·m

General Information

General Information

N/A Pilot mount clutches accept customer supplied pulleys or sprockets. Static Torque up to 11.3 Nm at 5.5 bar, maximum speed 3600 rpm, transmitted power up to 0.75 hp, continuous thermal dissipation up to 0.10 kW, bores up to 16 mm. Features sealed ball bearings and splined hub. Available in pilot mount models only.