COMPANY HEADER
Print Back
856804 Micro 0.375", Pilot Mount, PREC
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 856804

Model Number

N/A Micro

Approximate Clutch Facing Life

N/A 22 hp·hr

Bore Size

N/A 3/8 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Air Chamber Volume when New

N/A 0.050 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.104 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 1.39 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 1900 ft·lb

Clutch Peak Thermal Input Rate

N/A 1.30 hp

Clutch Response Factor

N/A 0.009

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 0.05 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Tensioning

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3600 rpm

Maximum Continuous Thermal Dissipation

N/A 0.06 hp

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 1-3/4 in

Overall Length

N/A 2.2700 in

Pilot Diameter

N/A 1.3750 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.138"-32 Bolts at 90º on a 1.562 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.20 lb/in²

Weight

N/A 1.38 lb

General Information

General Information

N/A Air engaged, straight bore, shaft mounted Clutch with sealed bearings. Adaptor listed under accessories allows use as a Brake. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. This unit has a precision friction interface for more uniform torque delivery.