COMPANY HEADER
Print Back
917900 4H45 1.500" Bore, Basic
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 917900

Model Number

N/A 4H45

Approximate Clutch Facing Life

N/A 192 hp·hr

Bore Size

N/A 1-1/2 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Can be converted to a 1.375 in. shaft by using 920700 bushing. (Sold Separately)

Clutch Air Chamber Volume when New

N/A 0.450 in³

Clutch Category

N/A Multiple Disc Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 46.29 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 11800 ft·lb

Clutch Peak Thermal Input Rate

N/A 41.70 hp

Clutch Response Factor

N/A 0.089

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A Flange Mount

Engagement

N/A Air Engaged

Release

N/A Spring Release

Air Chamber Finish

N/A Aluminum

Drive Shell Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 1800 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 1400 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 1000 rpm

Maximum Continuous Thermal Dissipation

N/A 0.18 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 10 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 5.91 in

Overall Length

N/A 3.63 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 1/4-20 Bolts at 90º on a 4.750 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 10.74 lb/in²

Weight

N/A 1 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 10000 lb·in

General Information

General Information

N/A 4H multi-disc flange mounted clutches provide big torque in a small package. Available in 7 sizes with static torque up to 10000 lb·in at 80 psi, bores up to 2.375 in. More durable, and higher RPM than the LSCC clutch series. The flange/drive shell of this clutch has no support bearing of its own so is supported by what is being driven or can be secured to the machine frame and used as a brake. Consult Nexen for use in cyclic applications, or use as a brake. Drive shell support is provided by bearing mounted flywheel or Pulley or Sprocket.