COMPANY HEADER
Print Back
801937 FMCE-1625 1.625"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801937

Model Number

N/A FMCE-1625

Approximate Clutch Facing Life

N/A 613 hp·hr

Bore Size

N/A 1.6250 in

Bore Type

N/A Finished with Keyway and 1 Setscrew

Clutch Air Chamber Volume when New

N/A 4.303 in³

Clutch Air Chamber Volume when Worn Out

N/A 7.158 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Purple

Clutch Facing Effective Area

N/A 30.63 in²

Clutch Facing Type

N/A High Coefficient

Clutch Peak Thermal Input Rate

N/A 28.00 hp

Clutch Type

N/A Friction Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Flange Mount

Drive Inertia

N/A 43.22 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Frame Size

N/A 254TC 256TC

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 0.44 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Flange/Foot Mounted

Overall Diameter

N/A 10.38 in

Overall Length

N/A 9.77 in

Overhung Load Capacity

N/A 600 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 34.85 lb/in²

Weight

N/A 155.00 lb

General Information

General Information

N/A Available in electroless nickel plating. Flange or Foot mount capability, Optional Input Unit available, Double acting piston design prevents overlap of clutch and brake functions. BISSC (Baking Industry) certified models, in 0.625 and 0.875 bores available for use in "cleanroom."