Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 913022 |
Model Number |
N/A 5H40PSP-E |
Air Chamber Volume |
N/A 1.605 in³ |
Backlash |
N/A 0.30 º |
Bore Size |
N/A 1-1/4 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Enclosed |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 22.71 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Nickel Plated |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 1350 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 20 psi |
Minimum Sprocket Size |
N/A 35/45T 40/34T 50/28T 60/24T 80/18T |
Minimum Static Torque Capacity |
N/A 900 in·lb |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions at 360 Degree |
N/A 1 |
Pilot Diameter |
N/A 3.5000 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.250-20 Holes at 90º on a 4.250 in. Bolt Circle 6, 0.312-18 Holes at 90º on a 4.250 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 7.16 lb/in² |
Weight |
N/A 20 lb |
Hose Size |
N/A 5 in8.25 in |
Torque Capacity at 80 Pound per Square Inch (psi) |
N/A Up to 3500 lb·in |