COMPANY HEADER
Print Back
912202 5H35PSP-1 25 mm Bore, Pilot, Metric
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 912202

Model Number

N/A 5H35PSP

Air Chamber Volume

N/A 20.254 cm³

Backlash

N/A 0.35 º

Bore Size

N/A 25 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 52.97 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3200 rpm

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 1.4 bar

Minimum Sprocket Size

N/A 35/40T 40/32T 50/26T 60/22T 80/17T

Minimum Static Torque Capacity

N/A 69 N·m

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions at 360 Degree

N/A 1

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 13.46 kg/cm²

Weight

N/A 11.50 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in