COMPANY HEADER
Print Back
912306 5H40P2P-1 1.250" Bore, Pilot, Special
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 912306

Model Number

N/A 5H40P2P

Air Chamber Volume

N/A 0.639 in³

Backlash

N/A 0.30 º

Bore Size

N/A 1-1/4 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 22.63 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 35/45T 40/34T 50/28T 60/24T 80/18T

Minimum Static Torque Capacity

N/A 910 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions at 180 Degree

N/A 2

Pilot Diameter

N/A 3.5000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.250-20 Holes at 90º on a 4.250 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 6.08 lb/in²

Weight

N/A 13.500 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in