COMPANY HEADER
Print Back
910444 5H60P-1 1.250" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910444

Model Number

N/A 5H60P

Air Chamber Volume

N/A 1.450 in³

Backlash

N/A 0.23 º

Bore Size

N/A 1-1/4 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.198

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 94.40 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2400 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 100/21T 120/19T 50/38T 60/32T 80/25T

Minimum Static Torque Capacity

N/A 3110 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 183

Pilot Diameter

N/A 5.2500 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.312-18 Holes at 90º on a 6.125 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 27.37 lb/in²

Weight

N/A 33 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in