COMPANY HEADER
Print Back
910120 5H40P-1 30 mm Bore, Pilot, Metric
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910120

Model Number

N/A 5H40P

Air Chamber Volume

N/A 10.471 cm³

Backlash

N/A 0.30 º

Bore Size

N/A 30 mm

Bore Type

N/A Finished with No Keyway

Clutch Response Factor

N/A 0.087

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 46.13 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3000 rpm

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 1.4 bar

Minimum Sprocket Size

N/A 35/45T 40/34T 50/28T 60/24T 80/18T

Minimum Static Torque Capacity

N/A 102 N·m

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 122

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 11.41 kg/cm²

Weight

N/A 12 lb