COMPANY HEADER
Print Back
910446 5H60PSE 2.000" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910446

Model Number

N/A 5H60P-SE

Air Chamber Volume

N/A 1.450 in³

Backlash

N/A 0.23 º

Bore Size

N/A 2 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.198

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 94.40 lb·in²

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2400 rpm

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 62 psi

Minimum Sprocket Size

N/A 100/21T 120/19T 50/38T 60/32T 80/25T

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 183

Pilot Diameter

N/A 5.2500 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.312-18 Holes at 90º on a 6.125 in. Bolt Circle 6, 0.500-13 Holes at 90º on a 6.125 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 27.37 lb/in²

Weight

N/A 49.00 lb

Hose Size

N/A 8.25 in

Instantaneous Torque

N/A Up to 72,000 lb·in

General Information

General Information

N/A Spring Engaged, Straight Bore, Pilot Mount, Tooth Clutch. Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications, engagement at differential speeds, or use as a brake.