COMPANY HEADER
Print Back
913171 5H80PSE-E 2.9375" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 913171

Model Number

N/A 5H80PSE-E

Air Chamber Volume

N/A 2.647 in³

Backlash

N/A 0.22 º

Bore Size

N/A 2.9375 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.362

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 349.01 lb·in²

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Nickel Plated

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 800 rpm

Maximum Pressure

N/A 110 psi

Minimum Release Pressure

N/A 80 psi

Minimum Sprocket Size

N/A 100/27T 120/23T 140/21T 160/19T 80/33T

Minimum Static Torque Capacity

N/A 8250 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 244

Pilot Diameter

N/A 7.375 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 0.500-13 Holes at 90º on a 8.500 in. Bolt Circle

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 73.45 lb/in²

Weight

N/A 73.68 lb

Hose Size

N/A 8.25 in

Instantaneous Torque

N/A Up to 72,000 lb·in

General Information

General Information

N/A Pilot Mount, Enclosed, Spring Engaged, Straight Bore, Tooth Clutch. Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications or engagement at differential speeds.