COMPANY HEADER
Print Back
845200 8K Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 845200

Accessory Type

N/A 845300 (8K-Brake Drum Blank Bore)

Approximate Brake Facing Life

N/A 1208 hp·hr

Brake Air Chamber Volume when New

N/A 6.283 in³

Brake Air Chamber Volume when Worn Out

N/A 12.566 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 3.02 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 278000 ft·lb

Brake Peak Thermal Input Rate

N/A 3.00 hp

Brake Series

N/A 8K

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 845271

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Brake Continuous Thermal Dissipation

N/A 1.50 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 2350 in·lb

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 940011 (Normally Open (N.O.) 3-Way) 940012 (Normally Closed (N.C.) 3-Way) 940017 (Normally Closed (N.C.) 3-Way 0 to 100 psi) 940021 (3-Way 5 to 100 psi)

Shaft Inertia

N/A 103.70 lb/in²

Weight

N/A 13.000 lb