COMPANY HEADER
Print Back
841600 J Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 841600

Accessory Type

N/A 842000 (J-Brake Drum Blank Bore), 842300 (J-Brake Drum 1.000 in. NO K.W.), 842100 (J-Bracket)

Approximate Brake Facing Life

N/A 115 hp·hr

Brake Air Chamber Volume when New

N/A 4.909 in³

Brake Air Chamber Volume when Worn Out

N/A 4.909 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 8.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 25000 ft·lb

Brake Peak Thermal Input Rate

N/A 16.00 hp

Brake Series

N/A J

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 845175

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Brake Continuous Thermal Dissipation

N/A 0.20 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 375 in·lb

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 940011 (Normally Open (N.O.) 3-Way) 940012 (Normally Closed (N.C.) 3-Way) 940017 (Normally Closed (N.C.) 3-Way 0 to 100 psi) 940021 (3-Way 5 to 100 psi)

Shaft Inertia

N/A 2.16 lb/in²

Weight

N/A 3 lb

General Information

General Information

N/A This brake assembly will drag on the drum unless the self centering bracket is used.