COMPANY HEADER
Print Back
843200 K Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 843200

Accessory Type

N/A 843600 (K-Brake Drum Blank Bore), 843601 (K-Brake Drum 1.500 in. without K.W. NSB), 843602 (K-Brake Drum 1.500 in. NSB), 844000 (K-Brake Drum 1.000 in. without K.W.), 844001 (K-Brake Drum 1.000 in. K.W.), 844002 (K-Brake Drum 1.625 in. K.W.), 843700 (K-Br

Approximate Brake Facing Life

N/A 665 hp·hr

Brake Air Chamber Volume when New

N/A 6.283 in³

Brake Air Chamber Volume when Worn Out

N/A 12.566 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 1.6 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 70000 ft·lb

Brake Peak Thermal Input Rate

N/A 1.50 hp

Brake Series

N/A K

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 845171

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Brake Continuous Thermal Dissipation

N/A 0.50 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 1200 in·lb

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 940011 (Normally Open (N.O.) 3-Way) 940012 (Normally Closed (N.C.) 3-Way) 940017 (Normally Closed (N.C.) 3-Way 0 to 100 psi) 940021 (3-Way 5 to 100 psi)

Shaft Inertia

N/A 9.79 lb/in²

Weight

N/A 7.50 lb

General Information

General Information

N/A This brake assembly will drag on the drum unless the self centering bracket is used.