COMPANY HEADER
Print Back
835179 TCB07 1.250"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835179

Model Number

N/A TCB-07

Approximate Brake Facing Life

N/A 1500 hp·hr

Bore Size

N/A 1-1/4 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 8.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate per Caliper

N/A 16.00 hp

Brake Series

N/A TCB-07

Control Accessories

N/A 940011 (Control Kit) 940012 (Control Kit) 940021 (Control Panel Kit) 944901 (3 Way Valve)

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 835127

Housing and Disc Finish

N/A Black Oxide

Caliper Finish

N/A Bare Cast Aluminum

Function

N/A Tensioning

Guards

N/A 835182 835186

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.60 hp

Maximum Dynamic Torque with All Calipers

N/A 420 in·lb

Maximum Pressure

N/A 85 psi

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 9.25 in

Overall Length

N/A 5.32 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Plastic Tubing Port Size

N/A 5/32 in

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 32.98 lb/in²

Torque Arm

N/A 835165

Weight

N/A 15 lb

Thermal Capacity

N/A Up to 1.6 hp

Duty Type

N/A Light Duty

Features & Benefits

Features & Benefits

N/A Includes Housing, Disc, Hub, Calipers, and Facings

General Information

General Information

N/A TCB Light-duty Air Cooled Tension Control Brake, with up to 1.6 hp thermal capacity.