COMPANY HEADER
Print Back
927203 STB600 Brake, Tension, 1.125" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 927203

Model Number

N/A STB600

Approximate Brake Facing Life

N/A 194 hp·hr

Bore Size

N/A 1.1250 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 5.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Series

N/A STB600

Control Accessories

N/A 835120 (3 Stage Control Panel) 835134 (4 Stage Control Panel) 854000 (Single Stage Control Panel)

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 927205

Finish

N/A Machined Aluminum

Function

N/A Tensioning

Guards

N/A 927206

Maximum Speed

N/A 3600 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.72 hp

Maximum Dynamic Torque - Large Pistons

N/A 189 in·lb

Maximum Dynamic Torque - Medium Pistons

N/A 133 in·lb

Maximum Dynamic Torque - Small Pistons

N/A 85 in·lb

Maximum Dynamic Torque with All Calipers

N/A 407 in·lb

Maximum Pressure

N/A 85 psi

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 6.62 in

Overall Length

N/A 3.86 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Plastic Tubing Port Size

N/A 5/32 in

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 927204

Shaft Inertia

N/A 16.70 lb/in²

Weight

N/A 9.5 lb

Thermal Capacity

N/A Up to 3 hp

Duty Type

N/A Medium Duty

Features & Benefits

Features & Benefits

N/A
  • STB 600 brakes allow superior torque control for your web
  • Three different sized piston sets can be actuated singly or in any combination for a large number of torque-to-air pressure ranges
  • The ventilated rotor creates an airflow path that draws cooler ambient air into the center of the rotor
  • The flow path directs air past the interface and dissipates heat radially away from the unit

General Information

General Information

N/A STB Medium-duty Air Cooled Tension Control Brake, with up to 3 hp thermal capacity.