COMPANY HEADER
Print Back
835405 XTB-10 Rotor-Hub, 1.625", CW Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835405

Model Number

N/A XTB10

Bore Size

N/A 1.6250 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Series

N/A XTB10

Calipers

N/A 835451

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Cooling Enhancement

N/A 835175

Direction of Rotation

N/A Clockwise

Disc Diameter

N/A 10.0000 in

Disc Thickness

N/A 2.06 in

Engagement

N/A Air Engaged

Release

N/A None

Facing Kit

N/A 835471 (Low Coefficient) 835631 (Low Dust) 835643 (Ultra Low Coefficient)

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 835446

Maximum Speed

N/A 3400 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 14.90 hp

Maximum Dynamic Torque (Low)

N/A 2290 in·lb

Maximum Dynamic Torque (Standard)

N/A 3895 in·lb

Maximum Pressure

N/A 85 psi

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 16.00 in

Overall Length

N/A 8.14 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 1.99 lb/ft²

Torque Low Coefficient Caliper at 1 Pound per Square Inch (psi)

N/A 6 in·lb

Torque Low Coefficient Caliper at 80 Pound per Square Inch (psi)

N/A 458 in·lb

Torque Standard Coefficient Caliper at 1 Pound per Square Inch (psi)

N/A 10 in·lb

Torque Standard Coefficient Caliper at 80 Pound per Square Inch (psi)

N/A 779 in·lb

Weight

N/A 41.00 lb

Thermal Capacity

N/A Up to 14.9 hp

Duty Type

N/A Heavy Duty

Features & Benefits

Features & Benefits

N/A
  • XTB multi-caliper tension control brakes maximize heat dissipation by deflecting it away from rotor the brake components
  • Fins on the rotor hub, back and calipers to throw dissipated heat into space, not into the brake
  • The fin design also draws cooler air around and over the brake
  • Thermal capacity up to 60 horsepower with a dual rotor

General Information

General Information

N/A XTB 10 Heavy-duty Air Cooled Tension Control Brake, with up to 14.9 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately.