COMPANY HEADER
Print Back
824305 T1000A LOCO Quick-Detach (QD) Type E
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 824305

Model Number

N/A T-1000A

Approximate Brake Facing Life

N/A 3066 hp·hr

Bore Size

N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in

Bore Style

N/A E Bushing (0.8750 to 2.8750 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 4.222 in³

Brake Air Chamber Volume when Worn Out

N/A 10.443 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 50.3 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 391048 ft·lb

Brake Peak Thermal Input Rate

N/A 45.00 hp

Brake Response Factor

N/A 0.398

Brake Series

N/A T-1000A

Bushing Type

N/A E Type

Bushing Range

N/A 0.8750 to 2.8750 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 827571

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 5.54 hp

Maximum Dynamic Torque Capacity

N/A 2933 in·lb

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 3 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 11.88 in

Overall Length

N/A 4.40 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 827502

Shaft Inertia

N/A 183.19 lb/in²

Torque Pin Bracket

N/A 825500

Features & Benefits

Features & Benefits

N/A
  • High thermal output and torque ratings of the advanced series make these units ideal for demanding tension operations
  • Full range of sizes to meet all unique specification requirements
  • Advanced series offers both straight bore hubs or tapered bores for Quick-Detach (QD) bushing mounting
  • Models are available with standard, low coefficient (Loco) or ultra Loco friction facings to meet all torque requirements

General Information

General Information

N/A Low Cost Air Cooled Brake, for narrow range tension control applications. E type Quick-Detach (QD) bushing sold separately.