COMPANY HEADER
Print Back
835684 XTBA-18 Rotor-Hub, 1.750"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835684

Model Number

N/A XTBA18

Bore Size

N/A 1.7500 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Series

N/A XTBA18

Calipers

N/A 835451

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Cooling Enhancement

N/A 835175

Direction of Rotation

N/A Clockwise

Disc Diameter

N/A 18.0000 in

Disc Thickness

N/A 2.06 in

Engagement

N/A Air Engaged

Release

N/A None

Facing Kit

N/A 835471 (Low Coefficient) 835631 (Low Dust) 835643 (Ultra Low Coefficient)

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 835445

Maximum Speed

N/A 1900 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 41.10 hp

Maximum Dynamic Torque (Low)

N/A 7947 in·lb

Maximum Dynamic Torque (Standard)

N/A 14265 in·lb

Maximum Pressure

N/A 85 psi

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 24.50 in

Overall Length

N/A 8.26 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 18.79 lb/ft²

Torque Low Coefficient Caliper at 1 Pound per Square Inch (psi)

N/A 11 in·lb

Torque Low Coefficient Caliper at 80 Pound per Square Inch (psi)

N/A 883 in·lb

Torque Standard Coefficient Caliper at 1 Pound per Square Inch (psi)

N/A 20 in·lb

Torque Standard Coefficient Caliper at 80 Pound per Square Inch (psi)

N/A 1585 in·lb

Thermal Capacity

N/A Up to 41.1 hp

Duty Type

N/A Heavy Duty

Features & Benefits

Features & Benefits

N/A
  • XTBA is a multi-caliper with heavy-duty, cross-drilled rotors, air-cooled tension control brake
  • Models with 10, 12, 14 and 18-inch rotors provide up to 32 horsepower thermal capacity

General Information

General Information

N/A XTBA 18 Heavy-duty Cross Drilled Air Cooled Tension Control Brake, with up to 41.1 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately.