COMPANY HEADER
Print Back
827924 S-600A 1.2500" Bore, STD
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827924

Model Number

N/A S-600A

Approximate Brake Facing Life

N/A 572 hp·hr

Bore Size

N/A 1-1/4 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.024 in³

Brake Air Chamber Volume when Worn Out

N/A 2.108 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 18.6 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 124127 ft·lb

Brake Peak Thermal Input Rate

N/A 17.00 hp

Brake Response Factor

N/A 0.124

Brake Series

N/A S-600A

Control Accessories

N/A 854000 (Single Stage Control Panel) 939101 (Control Filter) 940001 (Regulator) 944901 (3 Way Valve)

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 820571

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 818300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 3.30 hp

Maximum Dynamic Torque Capacity

N/A 714 in·lb

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 3 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 7.19 in

Overall Length

N/A 3.1900 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 820503

Shaft Inertia

N/A 18.08 lb/in²

Torque Pin Bracket

N/A 821400

Features & Benefits

Features & Benefits

N/A
  • High thermal output and torque ratings of the advanced series make these units ideal for demanding tension operations
  • Full range of sizes to meet all unique specification requirements
  • Advanced series offers both straight bore hubs or tapered bores for Quick-Detach (QD) bushing mounting
  • Models are available with standard, low coefficient (Loco) or ultra Loco friction facings to meet all torque requirements

General Information

General Information

N/A Low Cost Air Cooled Brake, for narrow range tension control applications.