COMPANY HEADER
Print Back
820606 T-600A Quick-Detach (QD) Type SH, Ultra
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 820606

Model Number

N/A T-600A

Approximate Brake Facing Life

N/A 1716 hp·hr

Bore Size

N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in

Bore Style

N/A SH Bushing (0.5000 to 1.3750 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 1.024 in³

Brake Air Chamber Volume when Worn Out

N/A 2.108 in³

Brake Facing Edge Color Code

N/A Blue

Brake Facing Effective Area

N/A 18.6 in²

Brake Facing Type

N/A Ultra Low Coefficient

Brake Heat Sink Capacity

N/A 108202 ft·lb

Brake Peak Thermal Input Rate

N/A 17.00 hp

Brake Response Factor

N/A 0.124

Brake Series

N/A T-600A

Bushing Type

N/A SH Type

Bushing Range

N/A 0.5000 to 1.3750 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 820579

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 818300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 4.96 hp

Maximum Dynamic Torque Capacity

N/A 286 in·lb

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 3 psi

Mounting Configuration

N/A Shaft Mounted

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 7.19 in

Overall Length

N/A 3.2100 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 820503

Shaft Inertia

N/A 18.68 lb/in²

Torque Pin Bracket

N/A 821400

Weight

N/A 14 lb

Features & Benefits

Features & Benefits

N/A
  • High thermal output and torque ratings of the advanced series make these units ideal for demanding tension operations
  • Full range of sizes to meet all unique specification requirements
  • Advanced series offers both straight bore hubs or tapered bores for Quick-Detach (QD) bushing mounting
  • Models are available with standard, low coefficient (Loco) or ultra Loco friction facings to meet all torque requirements

General Information

General Information

N/A Low Cost Air Cooled Brake, for narrow range tension control applications. SH type Quick-Detach (QD) bushing sold separately.